Product Details
Pilot operated 3-port valves
FP* Series for Food manufacturing processes Pilot operated solenoid valve
- Model No.
- NAP-FP1
FP* Series for food manufacturing processes
Large flow rate 3-way valve with sealing strength enabled by its poppet structure. NAP Series, external pilot compatible with both positive pressure and negative pressure (vacuum). Two types are available to suit the application.
[Cylinder bore size: φ6 to φ400]
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
Technical Data
CKD plus Members Only
[External pilot]
Universal.
Both positive and negative pressure can be used.
[Large flow rate with compact and lightweight body]
Effective cross-sectional area: Max. 630 ㎟.
Poppet structure.
Model No. | Product name | Actuation | Port size | Remarks |
---|---|---|---|---|
NAP11-FP1 | Air operated (food manufacturing processes) | Universal | Rc3/8 to 2 |
- Search Conditions
- Model No.
- Product Category
- Directional control valves
- Pilot operated 3-port valves
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only