Product Details
Ejector system
Ejector unit (20 mm width)
- Model No.
- VSG
Standard type with all functions aggregated.
[Nozzle diameter] 0.5, 0.7, 1.0, 1.2 (mm)
[Intake flow rate] 7 to 50 (L/min (ANR))
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Integrated required functions]
Vacuum pressure switch, vacuum burst valve, etc. are unitized.
Selectable according to the purpose of use.
Model No. | Product name | Nozzle diameter (mm) | Remarks |
---|---|---|---|
VSG-H | High vacuum / medium flow rate | φ0.5, φ0.7, φ1.0 | |
VSG-L | Medium vacuum / large flow rate | φ0.5, φ0.7, φ1.0 | |
VSG-E | High vacuum / low flow rate | φ0.5, φ0.7, φ1.0 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only