Product Details

Ejector system

Ejector unit (20 mm width)

Model No.
VSG

Standard type with all functions aggregated.
[Nozzle diameter] 0.5, 0.7, 1.0, 1.2 (mm)
[Intake flow rate] 7 to 50 (L/min (ANR))

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Integrated required functions]
Vacuum pressure switch, vacuum burst valve, etc. are unitized.
Selectable according to the purpose of use.

Model No. Product name Nozzle diameter (mm) Remarks
VSG-HHigh vacuum / medium flow rateφ0.5, φ0.7, φ1.0
VSG-LMedium vacuum / large flow rateφ0.5, φ0.7, φ1.0
VSG-EHigh vacuum / low flow rateφ0.5, φ0.7, φ1.0

Return to Product List