Product Details
Ejector system
Ejector unit (16 mm width)
- Model No.
- VSK・VSKM
Ejector with various modularized units that can be selected according to the purpose of use.
[Nozzle diameter] 0.5, 0.7, 1.0, 1.2 (mm)
[Intake flow rate] 7 to 50 (L/min (ANR))
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Various combinations possible]
Each unit is modularized.
Through combination of various units, an ideal unit can be selected according to the purpose of use.
[Selectable vacuum burst valve]
Vacuum burst valve can be selected from solenoid valve and air timer types.
With a built-in switching valve, air blow from the vacuum burst can be achieved in a short time and fine adjustments of the burst air can be made.
| Model No. | Product name | Nozzle diameter | Remarks |
|---|---|---|---|
| VSK-A | Single unit / connection port 2 sides | φ0.5, φ0.7, φ1.0, φ1.2 | |
| VSK-B | Single unit / connection port 1 side | φ0.5, φ0.7, φ1.0, φ1.2 | |
| VSKM | Manifold | φ0.5, φ0.7, φ1.0, φ1.2 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only