Product Details

Ejector system

Ejector unit (16 mm width)

Model No.
VSK・VSKM

Ejector with various modularized units that can be selected according to the purpose of use.
[Nozzle diameter] 0.5, 0.7, 1.0, 1.2 (mm)
[Intake flow rate] 7 to 50 (L/min (ANR))

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Various combinations possible]
Each unit is modularized.
Through combination of various units, an ideal unit can be selected according to the purpose of use.

[Selectable vacuum burst valve]
Vacuum burst valve can be selected from solenoid valve and air timer types.
With a built-in switching valve, air blow from the vacuum burst can be achieved in a short time and fine adjustments of the burst air can be made.

Model No. Product name Nozzle diameter Remarks
VSK-ASingle unit / connection port 2 sidesφ0.5, φ0.7, φ1.0, φ1.2
VSK-BSingle unit / connection port 1 sideφ0.5, φ0.7, φ1.0, φ1.2
VSKMManifoldφ0.5, φ0.7, φ1.0, φ1.2

Return to Product List