Product Details
Pilot operated 3-port valves
P4* Series for Rechargeable battery manufacturing processes 3-port solenoid valve with spool position detection
- Model No.
- SNP-P4
P4* Series for rechargeable battery manufacturing processes
Serves as a solenoid shut-off valve for pneumatic systems. Signal output of the valve's open / close state is possible by detecting the main valve spool position with the limit switch. Two modules can be connected to configure a double breaker circuit.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Safety measures]
When a circuit corresponding to ISO safety standard (ISO 13849-1) is required, it can be used as a shut-off valve.
[Redundancy]
Dual connection can be made with modules, and double shutoff is easy.
[Module compatible]
Module can be connected to FRL equipment, reducing installation steps and space.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
SNP-1R-P4 | Single unit(terminal box right-facing) (Rechargeable battery manufacturing processes) | Rc3/8, 1/2, 3/4 | |
SNP-1L-P4 | Single unit (terminal box left-facing) (Rechargeable battery manufacturing processes) | Rc3/8, 1/2, 3/4 | |
SNP-2-P4 | 2 modules (Rechargeable battery manufacturing processes) | Rc3/8, 1/2, 3/4 |
- Search Conditions
- Model No.
- Product Category
- Directional control valves
- Pilot operated 3-port valves
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only