Product Details
Pilot operated 3-port valves
P4* Series for Rechargeable battery manufacturing processes Pilot operated solenoid valve / external pilot operated air drive poppet valve
- Model No.
- NP-P4・NAP-P4・NVP-P4
P4* Series for rechargeable battery manufacturing processes
Large flow rate 3-way valve with sealing strength enabled by its poppet structure. NP Series, internal pilot suitable for cylinder driving up to Φ400. NAP/NVP Series, external pilot compatible with both positive pressure and negative pressure (vacuum). Two types are available to suit the application.
[Cylinder bore size: Φ6 to Φ400]
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Internal pilot] (NP Series)
NC, NO available.
[External pilot] (NAP / NVP Series)
Universal.
Both positive and negative pressure can be used.
[Large flow rate with compact and lightweight body]
Effective cross-sectional area: Max. 630 ㎟.
Poppet structure.
Model No. | Product name | Actuation | Port size | Remarks |
---|---|---|---|---|
NP13-P4 | Internal pilot with solenoid valve (Rechargeable battery manufacturing processes) | NC(normally closed) | Rc3/8 to 2 | |
NP14-P4 | Internal pilot with solenoid valve (Rechargeable battery manufacturing processes) | NO(normally open) | Rc3/8 to 2 | |
NAP11-P4 | Air operated (Rechargeable battery manufacturing processes) | Universal | Rc3/8 to 2 | |
NVP11-P4 | Air operated type with solenoid valve (Rechargeable battery manufacturing processes) | Universal | Rc3/8 to 2 |
- Search Conditions
- Model No.
- Product Category
- Directional control valves
- Pilot operated 3-port valves
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only