Product Details
Ejector system
Ejector unit (10.5 mm width)
- Model No.
- VSX・VSXM
Compact body with a width of 10.5 mm, a vacuum ejector unit that can be compactly installed even for use in multiple stations.
[Nozzle diameter] 0.5, 0.7, 1.0 (mm)
[Intake flow rate] 3 to 26 (L/min (ANR))
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Vacuum burst time dramatically reduced]
Vacuum generating valves available include normally closed and energy-saving self-hold types.
Both valves attain the best possible response time, realizing high-cycle vacuum systems.
[Lightweight and compact]
Compact body with a width of 10.5 mm that can be compactly installed even for use in multiple stations.
Fixing methods include direct mount, side fixing with screws, etc., and DIN rail mount for mounting on a DIN rail.
| Model No. | Product name | Nozzle diameter | Remarks |
|---|---|---|---|
| VSX-H | Single unit / high vacuum / medium flow rate | φ0.5, φ0.7, φ1.0 | |
| VSX-L | Single unit / medium vacuum / large flow rate | φ0.5, φ0.7, φ1.0 | |
| VSX-E | Single unit / high vacuum / low flow rate | φ0.5, φ0.7, φ1.0 | |
| VSXM-H | Manifold / high vacuum / medium flow rate | φ0.5, φ0.7, φ1.0 | |
| VSXM-L | Manifold / medium vacuum / large flow rate | φ0.5, φ0.7, φ1.0 | |
| VSXM-E | Manifold / high vacuum / low flow rate | φ0.5, φ0.7, φ1.0 | |
| VSXM-Z | Manifold / mix specifications | - |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only