Product Details

Ejector system

Ejector unit (10.5 mm width)

Model No.
VSX・VSXM

Compact body with a width of 10.5 mm, a vacuum ejector unit that can be compactly installed even for use in multiple stations.
[Nozzle diameter] 0.5, 0.7, 1.0 (mm)
[Intake flow rate] 3 to 26 (L/min (ANR))

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Vacuum burst time dramatically reduced]
Vacuum generating valves available include normally closed and energy-saving self-hold types.
Both valves attain the best possible response time, realizing high-cycle vacuum systems.

[Lightweight and compact]
Compact body with a width of 10.5 mm that can be compactly installed even for use in multiple stations.
Fixing methods include direct mount, side fixing with screws, etc., and DIN rail mount for mounting on a DIN rail.

Model No. Product name Nozzle diameter Remarks
VSX-HSingle unit / high vacuum / medium flow rateφ0.5, φ0.7, φ1.0
VSX-LSingle unit / medium vacuum / large flow rateφ0.5, φ0.7, φ1.0
VSX-ESingle unit / high vacuum / low flow rateφ0.5, φ0.7, φ1.0
VSXM-HManifold / high vacuum / medium flow rateφ0.5, φ0.7, φ1.0
VSXM-LManifold / medium vacuum / large flow rateφ0.5, φ0.7, φ1.0
VSXM-EManifold / high vacuum / low flow rateφ0.5, φ0.7, φ1.0
VSXM-ZManifold / mix specifications-

Return to Product List