Product Details
Regulators
P4* Series for Rechargeable battery manufacturing processes Precision regulator
- Model No.
- RP1000-P4※・RP2000-P4※
P4* Series for rechargeable battery manufacturing processes
A compact type with a large relief flow rate that demonstrates highly precise pressure control and stable flow characteristics with low pressure drop.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Excellent micro pressure/low pressure range performance] (RP1000 Series)
Uses pilot pressure control method with nozzle and flapper.
Enables highly accurate and stable precision pressure control within the set pressure range of 0.003 to 0.4 MPa.
Particularly ideal for control performance within the low pressure range of 0.03 to 0.1 MPa.
Compact size of □42 mm, yet boasts high relief flow rate.
[Stable flow characteristics] (RP1000 Series)
Stable flow characteristics with minimal pressure drop.
High repeatability regardless of the flow rate.
Within ±0.5% of full scale.
Within 0.1% of sensitivity full scale.
[Long service life and large flow rate ideal for balancer] (RP2000 Series)
Achieves high performance / long service life/large exhaust flow rate.
Enables precise pressure control within the pressure range of 0.03 to 0.85 MPa.
Repeatability: Within ±0.5% of full scale, sensitivity: Within 0.2% of full scale regardless of the flow rate.
[Large relief flow rate] (RP2000 Series)
Pilot pressure control method with nozzle and flapper.
Large exhaust flow rate with large relief volume while compact at □50 mm.
Low-sliding packing is used for the moving part to achieve a long service life.
It provides excellent durability at high frequency and high response, ideal for devices such as balancers, as well as sufficient supply/discharge volume.
Model No. | Product name | Port size (Rc) | Set pressure(MPa) | Remarks |
---|---|---|---|---|
RP1000-8-02P4 | Precision regulator (Rechargeable battery manufacturing processes) | 1/4 | 0.003 to 0.2 | |
RP1000-8-02P40 | Precision regulator (Rechargeable battery manufacturing processes) | 1/4 | 0.003 to 0.2 | |
RP1000-8-04P4 | Precision regulator (Rechargeable battery manufacturing processes) | 1/4 | 0.005 to 0.4 | |
RP1000-8-04P40 | Precision regulator (Rechargeable battery manufacturing processes) | 1/4 | 0.005 to 0.4 | |
RP1000-8-07P4 | Precision regulator (Rechargeable battery manufacturing processes) | 1/4 | 0.005 to 0.7 | |
RP1000-8-07P40 | Precision regulator (Rechargeable battery manufacturing processes) | 1/4 | 0.005 to 0.7 | |
RP2000-8-08P4 | Precision regulator (Rechargeable battery manufacturing processes) | 1/4 | 0.03 to 0.85 | |
RP2000-8-08P40 | Precision regulator (Rechargeable battery manufacturing processes) | 1/4 | 0.03 to 0.85 | |
RP2000-10-08P4 | Precision regulator (Rechargeable battery manufacturing processes) | 3/8 | 0.03 to 0.85 | |
RP2000-10-08P40 | Precision regulator (Rechargeable battery manufacturing processes) | 3/8 | 0.03 to 0.85 |
- Search Conditions
- Model No.
- Product Category
- Refining and pressure adjusting components
- Regulators
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only