Product Details
Roller gear cam units
Roller gear cam unit Table type
- Model No.
- RGIT・RGCT
Discontinued 2022 09 30
【Discontinued model】
Alternative model : AX1000T・AX2000T・AX4000T Series
Index unit that has adopted a roller gear cam .
Hollow output shaft of larger bore size than standard type.
There is a hollow fixed shaft at the center of the output shaft.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Ideal for indexing table drives]
Ideal for indexing table drives that use fixed hollow shafts.
Various size variations from 63 to 250 mm distance between axes are available.
[Three excellent properties featured by cam drives]
Synchronization characteristics: Mechanical motion control is possible.
Motion characteristics: It is possible to absorb the shock during stopping, even at high speed, with the cam curve.
Repeat characteristics: Realizes stable operation for long periods of time.
Model No. | Product name | Distance between axes (mm) | Remarks |
---|---|---|---|
RGIT | Index | 63, 80, 110, 140, 180, 250 | Discontinued 2022 09 30Old Catalog |
RGCT | Reducer | 63, 80, 110, 140, 180, 250 | Discontinued 2022 09 30Old Catalog |
RGIT | Index | 350, 450 | Discontinued 2014 03 31Old Catalog |
RGCT | Reducer | 350, 450 | Discontinued 2014 03 31Old Catalog |
- Search Conditions
- Model No.
- Product Category
- Mechanical indexer
- Roller gear cam units
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only