Product Details

Parallel hands

P4* Series for Rechargeable battery manufacturing processes Centering hand

Model No.
BHE-P4※

P4* Series for rechargeable battery manufacturing processes

Demonstrates power in precision work with reliable high accuracy.
[Operating stroke length] 7, 10, 14, 16, 22 mm

P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

3D CAD

CKD plus Members Only

  • Features
  • Variations

[High precision]
Centering precision ±0.05 mm realized.

[High rigidity and high durability]
High hardness stainless steel achieves high rigidity and high durability.

[Open / close confirmation switch]
2 proximity switches can be installed.

Model No. Product name OptionBore sizePort size Remarks
BHE-P4Double acting (Rechargeable battery manufacturing processes)-Φ12, Φ16, Φ20, Φ25, Φ32M3, M5
BHE-P40Double acting (Rechargeable battery manufacturing processes)-Φ12, Φ16, Φ20, Φ25, Φ32M3, M5
BHE-※-D-P4Double acting (Rechargeable battery manufacturing processes)Open stroke adjustment mechanismΦ12, Φ16, Φ20, Φ25, Φ32M3, M5
BHE-※-D-P40Double acting (Rechargeable battery manufacturing processes)Open stroke adjustment mechanismΦ12, Φ16, Φ20, Φ25, Φ32M3, M5
BHE-※-E-P4Double acting (Rechargeable battery manufacturing processes)Open stroke adjustment mechanismΦ12, Φ16, Φ20, Φ25, Φ32M3, M5
BHE-※-E-P40Double acting (Rechargeable battery manufacturing processes)Open stroke adjustment mechanismΦ12, Φ16, Φ20, Φ25, Φ32M3, M5
BHE-※-DE-P4Double acting (Rechargeable battery manufacturing processes)Open stroke adjustment mechanismΦ12, Φ16, Φ20, Φ25, Φ32M3, M5
BHE-※-DE-P40Double acting (Rechargeable battery manufacturing processes)Open stroke adjustment mechanismΦ12, Φ16, Φ20, Φ25, Φ32M3, M5

Return to Product List