Product Details
Roller gear cam units
Roller gear cam unit Basic type
- Model No.
- RGIB
Discontinued 2022 09 30
【Discontinued model】
Index unit that has adopted a roller gear cam.
Hollow output shaft with the same large bore size as the table type. There is a hollow fixed shaft at the center of the output shaft.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Three excellent properties featured by cam drives]
Synchronization characteristics: Mechanical motion control is possible.
Motion characteristics: It is possible to absorb the shock during stopping, even at high speed, with the cam curve.
Repeat characteristics: Realizes stable operation for long periods of time.
[Simple and thin]
Distance between axes is one size of 250 mm.
Thin design compared to table type.
Model No. | Product name | Distance between axes (mm) | Remarks |
---|---|---|---|
RGIB | Index | 250 | Discontinued 2022 09 30Old Catalog |
RGIB | Index | 350, 450 | Discontinued 2014 03 31 |
- Search Conditions
- Model No.
- Product Category
- Mechanical indexer
- Roller gear cam units
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only