Product Details
Solenoid valves for dry air
2, 3-port direct acting solenoid valve for dry air (General purpose valve)
- Model No.
- AB・GAB・AG・GAG-Z
Highly durable direct acting solenoid valve that can be used from dry air at atmospheric dew point of -60°C to inert gases such as nitrogen gas.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High durability]
With coil rectification and countermeasures for wear of sliding section, it is highly durable even with dry air and inert gas.
[Variation]
The body material (copper alloy, stainless steel) and sealing material (nitrile rubber, fluoro rubber, EPDM) can be selected.
[Compact]
Space saving of piping possible, also supports manifold.
Model No. | Product name | Switching category | Port size | Remarks |
---|---|---|---|---|
AB31-Z | 2-Port Single valve | NC | Rc1/8, 1/4 | |
AB41-Z | 2-Port Single valve | NC | Rc1/4, 3/8 | |
GAB-Z | Manifold | - | - | |
AG3※-Z | 3-Port Single valve | Rc1/8, 1/4 | ||
AG4※-Z | 3-Port Single valve | Rc1/4, 3/8 | ||
GAG-Z | Manifold |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only