Product Details
Pick & Place Units
Swivel pick & place unit
- Model No.
- PPIM・PPIH・PPOH・PPIX・PPOX
Discontinued 2022 09 30
【Discontinued model】
Swivel P&P unit that supports various transports.
Select from three series according to the application, such as inspection of electronic parts and battery assembly.
- Industry
- Assembly

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[High speed / high precision]
High speed / high precision realized by combined operation of swivel / vertical drive

[High rigidity]
Ball spline is used in output shaft.
Suppresses residual vibration even during high-speed rotation.

[2 selectable operations]
Select from two types of operations, index operation and oscillating operation.

| Model No. | Product name | Distance between axes (mm) | Remarks |
|---|---|---|---|
| PPIM | Compact / high-speed / high-precision | 63, 80, 110 | Discontinued 2022 09 30Old Catalog |
| PPIH | High speed (indexing) | 40, 50, 63, 80 | Discontinued 2022 09 30Old Catalog |
| PPOH | High speed (oscillating) | 40, 50, 63, 80 | Discontinued 2022 09 30Old Catalog |
| PPIX | Standard (indexing) | 50, 63, 80, 110, 140, 180 | Discontinued 2022 09 30Old Catalog |
| PPOX | Standard (oscillating) | 50, 63, 80, 110, 140, 180 | Discontinued 2022 09 30Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only