Product Details
Rodless cylinders
High precision guided rodless cylinder
- Model No.
- SRM3
High precision rodless cylinder (φ25 to φ63) with integrated high precision 2-axis linear guide. Ideal for high-precision transfer of parts.
- Industry
![](../../src/product_img/product_img_301_vEdM_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Thin design resistant to bending moment]
Since a guide is installed in the flat rodless cylinder, the table surface is low, and the structure is resistant to bending moment.
[Safety] (SRM 3-Q Series)
A position locking unit that can mechanically lock at a desired point in the stroke length can be installed, increasing machinery safety.
[Fixing full stroke length adjusting unit]
The full stroke length adjusting unit with shock absorber is securely fixed with a special flat nut to prevent displacement at the stroke end. No spacer is necessary for a gap between the unit and cover.
Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
---|---|---|---|---|
SRM3 | Double acting | φ25 equiv., φ32 equiv., φ40 equiv., φ63 equiv. | 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1100, 1200, 1400, 1500, 1600, 1700, 1800, 1900, 2000 | |
SRM3-Q | Double acting/position locking | φ25 equiv., φ32 equiv., φ40 equiv., φ63 equiv. | 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1100, 1200, 1400, 1500, 1600, 1700, 1800, 1900, 2000 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only