Product Details
Cylinders with linear guide
Linear slide cylinder
- Model No.
- LCX
Thin, light, rigid linear slide cylinder. Perfect for narrow spaces.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Thin]
Drastically slimmed down, with height reduced from the 60 mm of LCG to 34 mm.
Ideal for space-saving.
A 68 mm thin design even when used in layers.
[Lightweight]
Product weight lighter than LCG.
The moving part becomes lighter and thus enables efficient, energy-saving equipment.
[High rigidity]
Uses a separated wide linear guide.
Provides the same level of rigidity as LCG, even with the thin and light body.
[Laterally symmetrical]
Pipes and stoppers can be installed on both the right and left sides.
Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
---|---|---|---|---|
LCX | Double acting / single rod | φ25, φ32 | 10, 20, 30, 40, 50 | |
LCX-Q | Double acting / position locking | φ25, φ32 | 10, 20, 30, 40, 50 | |
LCX-P7※ | Double acting / single rod Clean-room specifications | φ25, φ32 | 10, 20, 30, 40, 50 | |
LCX-※L | Double acting / single rod Long stroke length | φ25, φ32 | 75, 100, 125, 150 | |
LCX-Q-※L | Double acting / position locking Long stroke length | φ25, φ32 | 75, 100, 125, 150 | |
LCX-※L-P7※ | Double acting / single rod Clean-room specifications Long stroke length | φ25, φ32 | 75, 100, 125, 150 |
- Search Conditions
- Model No.
- Product Category
- Pneumatic cylinders
- Cylinders with linear guide
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only