Product Details
Speed control valves, throttle valves
Speed controller Stainless steel corrosion-resistant type
- Model No.
- SC3P
The speed control valve uses highly anti-corrosive stainless steel equivalent. As copper alloy material is not used, this product is suitable for atmospheres where copper ions should be avoided.
Standard ozone-resistant materials.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
3D CAD
CKD plus Members Only
[Stainless steel used]
Speed control valve that uses corrosion-resistant stainless steel.
Stainless steel equivalent to SUS303 (Cr20% and Mo2%) used.
Ideal for use in atmospheres susceptible to copper ions as copper alloy is not used.
[Standard ozone-resistant materials]
Ozone-proof materials for degradation prevention are used as a standard for the check packing.
[Environment-friendly products]
All substances which adversely affect the global environment have been eliminated from the materials.
RoHS Directive compliant products.
Model No. | Product name | Port size (R) | Compatible tube O.D. | Remarks |
---|---|---|---|---|
SC3P-M5 | Speed controller Stainless steel corrosion-resistant type | M5 | Φ4, Φ6 | |
SC3P-6 | Speed controller Stainless steel corrosion-resistant type | 1/8 | Φ4, Φ6, Φ8 | |
SC3P-8 | Speed controller Stainless steel corrosion-resistant type | 1/4 | Φ6, Φ8, Φ10 | |
SC3P-10 | Speed controller Stainless steel corrosion-resistant type | 3/8 | Φ6, Φ8, Φ10,Φ12 | |
SC3P-15 | Speed controller Stainless steel corrosion-resistant type | 1/2 | Φ8, Φ10, Φ12 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only