Product Details

Fittings / tubes

Fitting (stainless steel)

Model No.
ZSP

Push-in fittings that use stainless steel (SUS303 or equivalent) for the metal body.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Stainless steel]
Stainless steel (SUS303 or equivalent) metal body.
Perfect for use in corrosive atmospheres, or atmospheres susceptible to copper ions.

[Wide variation]
A wide range of variations for various types of pneumatic piping.

[Environment-friendly products]
As a RoHS Directive compatible product, all substances which adversely affect the global environment have been eliminated from the materials.

Model No. Product name Compatible tube O.D.Port size (R) Remarks
ZSP-CStraightΦ4, Φ6, Φ8, Φ10, Φ12M5, 1/8, 1/4, 3/8, 1/2

Return to Product List