Product Details
Check valves, shuttle valves, quick exhaust valves
Threshold sensor
- Model No.
- PWS
Discontinued some variations
Detects exhaust pressure near the stroke end accurately.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[Operational principle]
The threshold sensor is attached like a fitting to the cylinder port. This sensor detects pressure change generated at both ends of the piston or a drop in exhaust pressure (P2) near the stroke end and outputs an air pressure signal (S) when P2 is less than the switching pressure (refer to Fig. 1, 2).

| Model No. | Product name | Port size (Rc) | Output connection | Output method | Remarks |
|---|---|---|---|---|---|
| PWS-B※ | Universal fitting connector | M5, 1/8, 1/4, 3/8, 1/2 | ‐ | Compressed air | |
| PWS-P111 | Built-in sensor module | ‐ | φ4 | Compressed air | |
| PWS-M1012 | Built-in sensor module | ‐ | 0.5㎟ x 3-wire | Electric | |
| PWS-B1222 | Universal fitting connector | Discontinued 2021 05 31 | |||
| PWS-B1332 | Universal fitting connector | Discontinued 2021 05 31 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only