Product Details
Check valves, shuttle valves, quick exhaust valves
Shuttle valve
- Model No.
- SHV2
A shuttle valve that can be used when switching between manual and automatic operation, with abundant bore sizes and options.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Variety of bore sizes available]
Series includes piping bore sizes Rc1/8 to Rc1.
[Abundant options]
Fluoro rubber specifications available as options.
Mounting bracket available (small bore).
[Eco-friendly product]
Eco-friendly design is free of lead and hexavalent chrome.
Paint-free.
Waste sorting is simplified.
Model No. | Product name | Port size (Rc) | Max. working pressure (MPa) | Min. working pressure (MPa) | Remarks |
---|---|---|---|---|---|
SHV2 | Shuttle valve | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 1.0 | 0.05 |
- Search Conditions
- Model No.
- Product Category
- Speed control valves, check valves, auxiliary components
- Check valves, shuttle valves, quick exhaust valves
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only