Product Details
Shut-off / exhaust valves
Shut-off valve
- Model No.
- V※0※0-W
Discontinued some variations
Ideal for preventing accidents due to residual pressure in pneumatic lines.
- Industry
- Safety
- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Easy discharge of residual pressure] (V*000-W Series)
One action exhaust operation.
Ideal for preventing accidents due to residual pressure in pneumatic lines.
Port size: Rc1/8 to 1/2
[Applications] (V*000-W Series)
For safety, it is possible to release compressed air in the pneumatic circuit from the shut-off valve before repairing or adjusting the solenoid valve or air cylinder, etc.
[Usage methods] (V*010-W Series)
During maintenance work, the component can be locked when residual pressure is released.
Model No. | Product name | Port size (Rc, NPT, G) | Max. working pressure (MPa) | Remarks |
---|---|---|---|---|
V1000-W | Shut-off valve | 1/8, 1/4 | 1.0 | |
V3000-W | Shut-off valve | 1/4, 3/8, 1/2 | 1.0 | |
V3010-W | Shut-off valve With locking hole (OSHA compliant) | 1/4, 3/8, 1/2 | 1.0 | |
V6010-W | Shut-off valve With locking hole (OSHA compliant) | 3/4, 1 | 1.0 | |
V1000 | Shut-off valve | 1/8, 1/4 | 1.0 | Discontinued 2006 03 31Old Manual |
V3000 | Shut-off valve | 1/4, 3/8, 1/2 | 1.0 | Discontinued 2006 03 31Old Manual |
- Search Conditions
- Model No.
- Product Category
- Refining and pressure adjusting components
- Shut-off / exhaust valves
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only