Product Details

Filters

Air filter Medium pressure

Model No.
FM※000

F3000 to F8000 Series medium pressure specifications.
The maximum working pressure is 1.6 MPa and proof pressure is 2.4 MPa

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Medium pressure specifications]
Maximum working pressure of 1.6 MPa can be used.
Air filter from 3000 to 8000 Series (port size 1/4 to 1).

Model No. Product name Port size (Rc, NPT, G)Filtration (μm) Remarks
FM3000Air filter Medium pressure1/4, 3/85/0.3
FM4000Air filter Medium pressure1/4, 3/8, 1/25/0.3
FM6000Air filter Medium pressure3/4, 15/0.3
FM8000Air filter Medium pressure3/4, 15/0.3

Return to Product List