Product Details

Regulators

Precision regulator

Model No.
RP1000・RP2000

A compact type with a large relief flow rate that demonstrates highly precise pressure control and stable flow characteristics with low pressure drop.

Industry
  • Air pressure supply

Add to Favourites

  • Features
  • Variations

[Excellent micro pressure/low pressure range performance] (RP1000 Series)
Uses pilot pressure control method with nozzle and flapper.
Enables highly accurate and stable precision pressure control within the set pressure range of 0.003 to 0.4 MPa.
Particularly ideal for control performance within the low pressure range of 0.03 to 0.1 MPa.
Compact size of □42 mm, yet boasts high relief flow rate.

[Stable flow characteristics] (RP1000 Series)
Stable flow characteristics with minimal pressure drop.
High repeatability regardless of the flow rate.
Within ±0.5% of full scale.
Within 0.1% of sensitivity full scale.

[Long service life and large flow rate ideal for balancer] (RP2000 Series)
Achieves high performance / long service life/large exhaust flow rate.
Enables precise pressure control within the pressure range of 0.03 to 0.85 MPa.
Repeatability: Within ±0.5% of full scale, sensitivity: Within 0.2% of full scale regardless of the flow rate.

[Large relief flow rate] (RP2000 Series)
Pilot pressure control method with nozzle and flapper.
Large exhaust flow rate with large relief volume while compact at □50 mm.
Low-sliding packing is used for the moving part to achieve a long service life.
It provides excellent durability at high frequency and high response, ideal for devices such as balancers, as well as sufficient supply/discharge volume.

Model No. Product name Port size (Rc)Max. working pressure (MPa)Set pressure (MPa) Remarks
RP1000-8-02Precision regulator1/41.00.003 to 0.2
RP1000-8-04Precision regulator1/41.00.005 to 0.4
RP1000-8-07Precision regulator1/41.00.005 to 0.7
RP2000-8-08Precision regulator1/41.00.03 to 0.85
RP2000-10-08Precision regulator3/81.00.03 to 0.85

Return to Product List