Product Details
Modular components
Clean air unit
- Model No.
- CAU30
Compact and completely oil-prohibited clean air supply unit without piping work.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Unit that does not require piping]
For piping, simply insert the tubing.
It can drastically reduce the number of steps in assembly, and is compact and space-saving.
Model numbers are also easier to manage when placing an order.
[All-oil-prohibited specifications]
All fluid passages are degreased and cleaned, and the entire production from assembly to packaging is done in a dust-proof room.
[Highly rigid aluminum body]
The body is entirely made of aluminum for high rigidity. (excluding filter)
Also, two systems are available, expanding the variations of the air supply system.
[Ideal for liquid crystal industry]
Units that have been developed primarily for ionizer are also available, ideal for the liquid crystal industry.
Also usable for automotive parts, foods, medicines and other fields.
Model No. | Product name | Port size | Max. working pressure (MPa) | Set pressure range (MPa) | Remarks |
---|---|---|---|---|---|
CAU30 | Clean air unit | φ10, φ12 | 0.7 | 0.05 to 0.6 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only