Product Details

Slider / Rod type

Electric actuator

Model No.
ERL2

Discontinued 2022 01 31

【Discontinued model】

Slider type electric actuator with stepper motor drive.
With the automatic actuator recognition function, it helps save time and labor for initial configuration.

Industry
  • Biochemical analysis equipment
  • Physicochemical analysis equipment

Add to Favourites

Documents / Download

Digital Catalog

PDF Catalog

User's Manual

Software

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Space saving]
In addition to straight, right, left, and bottom motor mounting directions can be selected.
Contributes to equipment space saving.

[Compact controller]
Industry's smallest class controller focused on compactness.
Three types available: 7-point and 63-point positioning as well as pulse train input type.

[Easy maintenance]
Linear guide with ball retainer and ball screw with lubricator are adopted to realize long-term maintenance-free. operation.

[Easy setting]
The next button to be pressed lights up.
Easy teaching is possible even on the first try.

Model No. Product name Max. load capacity (horizontal)Max. load capacity (vertical)Max. speed Remarks
ERL2-45※06Lead 610Kg5Kg300mm/sDiscontinued
2022 01 31
ERL2-45※12Lead 125Kg2Kg600mm/sDiscontinued
2022 01 31
ERL2-60※06Lead 630Kg11Kg200mm/sDiscontinued
2022 01 31
ERL2-60※12Lead 1216Kg6.5Kg400mm/sDiscontinued
2022 01 31
EC077-point positioning controller---Discontinued
2022 01 31
EC6363点定位型控制器---Discontinued
2022 01 31
ECPTPulse train input controller---Discontinued
2022 01 31
ETP2-2Teaching pendant---Discontinued
2022 01 31

Return to Product List