Product Details

Slider / Rod type

Electric actuator

Model No.
ESD2

Discontinued 2022 01 31

【Discontinued model】

Rod type electric actuator with stepper motor drive.
With the automatic actuator recognition function, it helps save time and labor for initial configuration.

Industry
  • Physicochemical analysis equipment

Add to Favourites

Documents / Download

Digital Catalog

PDF Catalog

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Space saving]
In addition to straight, right, left, and bottom motor mounting directions can be selected.
Contributes to equipment space saving.

[Compact controller]
Industry's smallest class controller focused on compactness.
Three types available: 7-point and 63-point positioning as well as pulse train input type.

[Easy setting]
The next button to be pressed lights up.
Easy teaching is possible even on the first try.

[High pushing force]
Press fitting operation and clamp operation are possible with high pushing force.

Model No. Product name Max. load capacity (horizontal) Max. load capacity (vertical)Maximum pushing force Remarks
ESD2-35※06Lead 633Kg10Kg220 N or moreDiscontinued
2022 01 31
ESD2-35※12Lead 1216Kg4Kg110 N or moreDiscontinued
2022 01 31
ESD2-45※06Lead 633Kg10Kg220 N or moreDiscontinued
2022 01 31
ESD2-45※12Lead 1216Kg4Kg110 N or moreDiscontinued
2022 01 31
ESD2-55※06Lead 667Kg15Kg640 N or moreDiscontinued
2022 01 31
ESD2-55※12Lead 1234Kg6.5Kg320 N or moreDiscontinued
2022 01 31
EC077-point positioning controller---Discontinued
2022 01 31
EC6363-point positioning controller---Discontinued
2022 01 31
ECPTPulse train input controller---Discontinued
2022 01 31
ETP2-2Teaching pendant---Discontinued
2022 01 31

Return to Product List