Product Details

Motorless

Electric actuator

Model No.
ETS

NEW

[NEW] Added Motor Manufacturer for Support
A motorless specification of an electric actuator that allows you to install and control motors from each manufacturer. The ball screw drive type helps the optimal design with a wide range of sizes and multi-axis specifications. The size of 12 or more has two linear guides built in, and is especially rigid.

strokes:50~1500mm
Maximum portable mass (horizontal): 150kg
Maximum speed: 2000mm/s

Industry
  • Conveyance
  • Assembly
  • Special purpose / conveyance
  • Sterilization (autoclave)
  • Packaging
  • Physicochemical analysis equipment

Add to Favourites

  • Features
  • Variations

[Rich Lineup]
8-size wide lineup
Choose from lightweight to heavy work.
 Maximum portable mass: 150kg
 Maximum stroke: 1500mm
 Maximum speed: 2000mm/s

[Multi-axis Specification]
Four types of Multi-Axis Spec.
Components such as brackets are also attached, reducing man-hours for multi-axis design.
 A type (X-Y axis)
 G Type with X-Y Axis Support Guide
 P type (X-Z axis)

[Each Motor can be installed]
A bracket is provided that matches the 13 servo motors and the three stepping motors. Combined with your own motors, it is available under familiar control. Each field network is supported.

[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside. with no decomposition of the body Maintenance of guides and ball screws.

Model No. Product name Max. load capacity (horizontal)Max. load capacity (vertical)Max. speed Remarks
ETS-13Body width 135mm70kg17kg1000mm/s
ETS-14Body width 135mm110kg33kg1000mm/s
ETS-17Body width 170mm120kg50kg2000mm/s
ETS-22Body width 220mm150kg55kg2000mm/s
ETS-※A※2-axis combination X-Y axis50kg--
ETS-※G※2-axis combination X-Y axis / with support guide50kg--
ETS-※P※2-axis combination X-Z axis-35kg-
ETS-※F※2-axis combination Y-Z axis-22kg-
ETS-05Body width 51mm10kg7kg500mm/sDiscontinued
2018 12 28
Old Catalog
ETS-06Body width 65mm30kg15kg500mm/sDiscontinued
2018 12 28
Old Catalog
ETS-10Body width 102mm50kg12kg1000mm/sDiscontinued
2024 08 31
Old Catalog
ETS-12Body width 102mm50kg12kg1000mm/sDiscontinued
2024 08 31
Old Catalog
ETS210AETS-06×ETS-05(X-Y axis)Discontinued
2024 08 31
Old Catalog
ETS430AETS-12×ETS-10(X-Y axis)Discontinued
2024 08 31
Old Catalog
ETS440AETS-12×ETS-12(X-Y axis)Discontinued
2024 08 31
Old Catalog
ETS530FETS-13×ETS-10(Y-Z axis)Discontinued
2024 08 31
Old Catalog
ETS640FETS-14×ETS-12(Y-Z axis)Discontinued
2024 08 31
Old Catalog

Return to Product List