Product Details
Motorless
Electric actuator
- Model No.
- ETS
NEW
[NEW] Added Motor Manufacturer for Support
A motorless specification of an electric actuator that allows you to install and control motors from each manufacturer. The ball screw drive type helps the optimal design with a wide range of sizes and multi-axis specifications. The size of 12 or more has two linear guides built in, and is especially rigid.
strokes:50~1500mm
Maximum portable mass (horizontal): 150kg
Maximum speed: 2000mm/s
- Industry
- Conveyance
- Assembly
- Special purpose / conveyance
- Sterilization (autoclave)
- Packaging
- Physicochemical analysis equipment
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Rich Lineup]
8-size wide lineup
Choose from lightweight to heavy work.
Maximum portable mass: 150kg
Maximum stroke: 1500mm
Maximum speed: 2000mm/s
[Multi-axis Specification]
Four types of Multi-Axis Spec.
Components such as brackets are also attached, reducing man-hours for multi-axis design.
A type (X-Y axis)
G Type with X-Y Axis Support Guide
P type (X-Z axis)
[Each Motor can be installed]
A bracket is provided that matches the 13 servo motors and the three stepping motors. Combined with your own motors, it is available under familiar control. Each field network is supported.
[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside. with no decomposition of the body Maintenance of guides and ball screws.
Model No. | Product name | Max. load capacity (horizontal) | Max. load capacity (vertical) | Max. speed | Remarks |
---|---|---|---|---|---|
ETS-13 | Body width 135mm | 70kg | 17kg | 1000mm/s | |
ETS-14 | Body width 135mm | 110kg | 33kg | 1000mm/s | |
ETS-17 | Body width 170mm | 120kg | 50kg | 2000mm/s | |
ETS-22 | Body width 220mm | 150kg | 55kg | 2000mm/s | |
ETS-※A※ | 2-axis combination X-Y axis | 50kg | - | - | |
ETS-※G※ | 2-axis combination X-Y axis / with support guide | 50kg | - | - | |
ETS-※P※ | 2-axis combination X-Z axis | - | 35kg | - | |
ETS-※F※ | 2-axis combination Y-Z axis | - | 22kg | - | |
ETS-05 | Body width 51mm | 10kg | 7kg | 500mm/s | Discontinued 2018 12 28Old Catalog |
ETS-06 | Body width 65mm | 30kg | 15kg | 500mm/s | Discontinued 2018 12 28Old Catalog |
ETS-10 | Body width 102mm | 50kg | 12kg | 1000mm/s | Discontinued 2024 08 31Old Catalog |
ETS-12 | Body width 102mm | 50kg | 12kg | 1000mm/s | Discontinued 2024 08 31Old Catalog |
ETS210A | ETS-06×ETS-05(X-Y axis) | Discontinued 2024 08 31Old Catalog | |||
ETS430A | ETS-12×ETS-10(X-Y axis) | Discontinued 2024 08 31Old Catalog | |||
ETS440A | ETS-12×ETS-12(X-Y axis) | Discontinued 2024 08 31Old Catalog | |||
ETS530F | ETS-13×ETS-10(Y-Z axis) | Discontinued 2024 08 31Old Catalog | |||
ETS640F | ETS-14×ETS-12(Y-Z axis) | Discontinued 2024 08 31Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Pharmaceutical manufacturing processes
- Sterilization (autoclave)
- New Products Only
- Discontinued Products Only