Product Details
Motorless
Electric actuator
- Model No.
- ETV
Discontinued some variations
A motorless specification of an electric actuator that allows you to install and control motors from each manufacturer.
The belt-driven type is designed to help the optimal design with a wide range of sizes.
It can handle long strokes that cannot be dealt with by ball screw driving.
The size of 14 and above has two linear guides built in, and is especially rigid.
strokes:100~3500mm
Maximum portable mass (horizontal): 85kg
Maximum speed: 2000mm/s
- Industry
- Conveyance
- Assembly
- Special purpose / conveyance
- Sterilization (autoclave)
- Packaging
- Physicochemical analysis equipment
![](../../src/product_img/product_img_1127_sSvK_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Rich Lineup]
Six-size wide lineup.
Choose from lightweight to heavy work.
Long strokes and high speed with belt driving.
Maximum portable mass: 85kg
Maximum stroke: 3500mm
Maximum speed: 2000mm/s
![](../../src/features_img/features_img_1131_00j6_fg.jpg)
[Each Motor can be installed]
A bracket is provided to match the 12 servo motors.
Combined with your own motors, it is available under familiar control.
Each field network is supported.
![](../../src/features_img/features_img_16463_I2BT_fg.png)
[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside.
with no decomposition of the body
Maintenance of guides and ball screws.
![](../../src/features_img/features_img_1207_VI6t_fg.jpg)
Model No. | Product name | Max. load capacity (horizontal) | Max. speed | Max. stroke length | Remarks |
---|---|---|---|---|---|
ETV-14 | Body width 135mm | 25kg | 2000mm/s | 3050mm | |
ETV-17 | Body width 170mm | 45kg | 2000mm/s | 3500mm | |
ETV-22 | Body width 220mm | 85kg | 2000mm/s | 3500mm | |
ETV-05 | Body width 50mm | 3kg | 2000mm/s | 800mm | Discontinued 2024 08 31Old Catalog |
ETV-06 | Body width 65mm | 3kg | 2000mm/s | 800mm | Discontinued 2024 08 31Old Catalog |
ETV-10 | Body width 102mm | 10kg | 1600mm/s | 2550mm | Discontinued 2024 08 31Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only