Product Details

Motorless

Electric actuator

Model No.
ETV

Discontinued some variations

A motorless specification of an electric actuator that allows you to install and control motors from each manufacturer.
The belt-driven type is designed to help the optimal design with a wide range of sizes.
It can handle long strokes that cannot be dealt with by ball screw driving.
The size of 14 and above has two linear guides built in, and is especially rigid.

strokes:100~3500mm
Maximum portable mass (horizontal): 85kg
Maximum speed: 2000mm/s

Industry
  • Conveyance
  • Assembly
  • Special purpose / conveyance
  • Sterilization (autoclave)
  • Packaging
  • Physicochemical analysis equipment

Add to Favourites

  • Features
  • Variations

[Rich Lineup]
Six-size wide lineup.
Choose from lightweight to heavy work.
Long strokes and high speed with belt driving.
Maximum portable mass: 85kg
Maximum stroke: 3500mm
Maximum speed: 2000mm/s

[Each Motor can be installed]
A bracket is provided to match the 12 servo motors.
Combined with your own motors, it is available under familiar control.
Each field network is supported.

[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside.
with no decomposition of the body
Maintenance of guides and ball screws.

Model No. Product name Max. load capacity (horizontal)Max. speedMax. stroke length Remarks
ETV-14Body width 135mm25kg2000mm/s3050mm
ETV-17Body width 170mm45kg2000mm/s3500mm
ETV-22Body width 220mm85kg2000mm/s3500mm
ETV-05Body width 50mm3kg2000mm/s800mmDiscontinued
2024 08 31
Old Catalog
ETV-06Body width 65mm3kg2000mm/s800mmDiscontinued
2024 08 31
Old Catalog
ETV-10Body width 102mm10kg1600mm/s2550mmDiscontinued
2024 08 31
Old Catalog

Return to Product List