Product Details

Motorless

Electric actuator

Model No.
ECS

Discontinued some variations

[NEW] Added Motor Manufacturer for Support
A motionless, low-dust generation model for electric actuators that can be attached and controlled by motors from each manufacturer. Ball screw drive type with two built-in linear guides for excellent rigidity.

strokes:50~1500mm
Maximum portable mass (horizontal): 150kg
Maximum speed: 2000mm/s

Industry
  • Conveyance
  • Assembly
  • Special purpose / conveyance
  • Sterilization (autoclave)
  • Packaging
  • Physicochemical analysis equipment

Add to Favourites

  • Features
  • Variations

[Low Dust Generation Specification]
Low dust generation is achieved with a full cover structure and a suction port. Ideal for clean delivery.

[Each Motor can be installed]
A bracket is provided that matches the 12 servo motors and the three stepping motors. Combined with your own motors, it is available under familiar control. Each field network is supported.

[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside. with no decomposition of the body Maintenance of guides and ball screws.

【Extensive motor mounting directions】
A total of 5 types of motor mounting directions are available.
Select according to the equipment space.

Model No. Product name Max. load capacity (horizontal)Max. load capacity (vertical)Max. speed Remarks
ECS-14Body width 135mm110kg33kg1000mm/s
ECS-17Body width 170mm120kg50kg2000mm/s
ECS-22Body width 220mm150kg55kg2000mm/s
ECS-05Body width 51mm10kg7kg500mm/sDiscontinued
2024 08 31
Old Catalog
ECS-06Body width 65mm30kg15kg500mm/sDiscontinued
2024 08 31
Old Catalog
ECS-10Body width 102mm50kg12kg1000mm/sDiscontinued
2024 08 31
Old Catalog
ECS-12Body width 102mm50kg12kg1000mm/sDiscontinued
2024 08 31
Old Catalog

Return to Product List