Product Details

Motorless

Electric actuator

Model No.
ECV

Discontinued some variations

A motionless, low-dust generation model for electric actuators that can be attached and controlled by motors from each manufacturer. Belt drive type is compatible with long strokes that are not fully supported by the ball screw drive. Two built-in linear guides for excellent rigidity.

strokes:100~3500mm
Maximum portable mass (horizontal): 85kg
Maximum speed: 2000mm/s

Industry
  • Conveyance
  • Assembly
  • Special purpose / conveyance
  • Sterilization (autoclave)
  • Packaging
  • Physicochemical analysis equipment

Add to Favourites

  • Features
  • Variations

[Low Dust Generation Specification]
Low dust generation is achieved with a full cover structure and a suction port. Ideal for clean delivery.

[Each manufacturer's motor can be installed]
Brackets for 12 servo motor makers are available.When combined with your own motors, a familiar control can be attained.Even supports all Field Networks.

[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside.
with no decomposition of the body
Maintenance of guides and ball screws.

【Extensive motor mounting directions】
A total of 5 types of motor mounting directions are available.
Select according to the equipment space.

Model No. Product name Max. load capacity (horizontal)Max. speedMax. stroke length Remarks
ECV-14Body width 135mm25kg2000mm/s3050mm
ECV-17Body width 170mm45kg2000mm/s3500mm
ECV-22Body width 220mm85kg2000mm/s3400mm
ECV-05Body width 50mm3kg2000mm/s800mmDiscontinued
2024 08 31
Old Catalog
ECV-06Body width 65mm3kg2000mm/s800mmDiscontinued
2024 08 31
Old Catalog
ECV-10Body width 102mm10kg1600mm/s2550mmDiscontinued
2024 08 31
Old Catalog

Return to Product List