Product Details
Motorless
Electric actuator
- Model No.
- ECV
A motionless, low-dust generation model for electric actuators that can be attached and controlled by motors from each manufacturer.
The belt-driven type is designed to help the optimal design with a wide range of sizes.
It can handle long strokes that cannot be dealt with by ball screw driving.
The size of 14 and above has two linear guides built in, and is especially rigid.
strokes:100~3500mm
Maximum portable mass (horizontal): 85kg
Maximum speed: 2000mm/s
- Industry
- Conveyance
- Assembly
- Special purpose / conveyance
- Sterilization (autoclave)
- Packaging
- Physicochemical analysis equipment
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Low Dust Generation Specification]
Low dust generation is achieved with a full cover structure and a suction port.
Ideal for clean delivery.
[Rich Lineup]
Six-size wide lineup.
Choose from lightweight to heavy work.
Long strokes and high speed with belt driving.
Maximum portable mass: 85kg
Maximum stroke: 3500mm
Maximum speed: 2000mm/s
[Each manufacturer's motor can be installed]
Brackets for 12 servo motor makers are available.When combined with your own motors, a familiar control can be attained.Even supports all Field Networks.
[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside.
with no decomposition of the body
Maintenance of guides and ball screws.
Model No. | Product name | Max. load capacity (horizontal) | Max. speed | Max. stroke length | Remarks |
---|---|---|---|---|---|
ECV-05 | Body width 50mm | 3kg | 2000mm/s | 800mm | |
ECV-06 | Body width 65mm | 3kg | 2000mm/s | 800mm | |
ECV-10 | Body width 102mm | 10kg | 1600mm/s | 2550mm | |
ECV-14 | Body width 135mm | 25kg | 2000mm/s | 3050mm | |
ECV-17 | Body width 170mm | 45kg | 2000mm/s | 3500mm | |
ECV-22 | Body width 220mm | 85kg | 2000mm/s | 3400mm |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Pharmaceutical manufacturing processes
- All
- New Products Only
- Discontinued Products Only