Product Details
Filters
Antibacterial / Bacteria Removing Filter
- Model No.
- SFC-FP2・SFS-FP2
NEW
[NEW] Large flow rate variation added
Ideal for circuits that blow directly on food. Provides bacteria removing clean air.
In addition, a deodorizing filter has been added to the lineup to supply clean air.
It contributing further to safe and clean air (gases).
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[NEW: large flow]
Achieves large flow rate from anti-bacterial to deodorizing to bacteria removing.
Contributes to food safety with best-in-industry performance.

[Silver antimicrobial agent on nonwoven fabric used]
Silver ions contained in the anti-bacterial filter adsorb and destroy the bacteria by inhibiting the action of bacterial enzymes.

[Hollow fiber membrane]
The bacterial removing filter's straw-shaped fiber wall has countless special slit-like ultra-fine pores and filters out bacteria when compressed air passes through these pores.

[Deodorizing filter added]
Adopting filamentous activated carbon, its large adsorbing area realizes high performance and long service life.

[Element replacement possible]
Easily replaceable element.

[Maintenance seal provided as standard]
The replacement time is now visible due to the maintenance seal.

| Model No. | Product name | Port size (Rc, NPT, G) | Max. processing flow rate (ℓ/min [ANR]) | Remarks |
|---|---|---|---|---|
| SFC※06-FP2 | Antibacterial combination | 1/4, 3/8, 1/2, 3/4, 1 | 360, 700, 2200 | |
| SFC※07-FP2 | Antibacterial/Bacteria removing combination | 1/4, 3/8, 1/2, 3/4,1 | 300, 500, 1100 | |
| SFC※08-FP2 | Antibacterial / Deodorizing combination | 1/4, 3/8, 1/2, 3/4, 1 | 360, 700, 2200 | |
| SFC※09-FP2 | Antibacterial / Bacteria removing / Deodorizing combination | 1/4, 3/8, 1/2, 3/4, 1 | 300, 500, 1100 | |
| SFC※10-FP2 | Antibacterial pre-filter | 1/4, 3/8, 1/2, 3/4, 1 | 360, 700, 2200 | |
| SFC※20-FP2 | Antibacterial high performance filter | 1/4, 3/8, 1/2, 3/4, 1 | 360, 700, 2200 | |
| SFC※30-FP2 | Bacteria removing filter | 1/4, 3/8, 1/2, 3/4, 1 | 300, 500, 1100 | |
| SFC※40-FP2 | Deodorizing filter | 1/4, 3/8, 1/2, 3/4, 1 | 360, 700, 2200 | |
| SFS10-FP2 | Bacteria removing filter, inline | φ8, φ10, φ12, Rc1/4, Rc3/8 | 300 to 400 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only