Product Details
Filters
Anti-bacterial / Bacteria-removing filter
- Model No.
 - SFC-FP2・SFS-FP2
 
NEW
[NEW] Large flow rate variation added
Ideal for circuits that blow directly on food. Provides bacteria-removing clean air.
In addition, a deodorizing filter has been added to the lineup to supply clean air.
It contributing further to safe and clean air (gases).
- Industry
 

- Documents / Download
 PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[NEW: large flow]
Achieves large flow rate from anti-bacterial to deodorizing to bacteria-removing.
Contributes to food safety with best-in-industry performance.

[Silver antimicrobial agent on nonwoven fabric used] 
Silver ions contained in the anti-bacterial filter adsorb and destroy the bacteria by inhibiting the action of bacterial enzymes.

[Hollow fiber membrane] 
The bacterial-removing filter's straw-shaped fiber wall has countless special slit-like ultra-fine pores and filters out bacteria when compressed air passes through these pores.

[Deodorizing filter added]
Adopting filamentous activated carbon, its large adsorbing area realizes high performance and long service life.

[Element replacement possible] 
Easily replaceable element.

[Maintenance seal provided as standard] 
The replacement time is now visible due to the maintenance seal.

| Model No. | Product name | Port size (Rc, NPT, G) | Max. processing flow rate (ℓ/min [ANR]) | Remarks | 
|---|---|---|---|---|
| SFC※06-FP2 | Anti-bacterial combination | 1/4, 3/8, 1/2, 3/4, 1 | 360, 700, 2200 | |
| SFC※07-FP2 | Anti-bacterial/Bacteria removing combination | 1/4, 3/8, 1/2, 3/4,1 | 300, 500, 1100 | |
| SFC※08-FP2 | Anti-bacterial / Deodorizing combination | 1/4, 3/8, 1/2, 3/4, 1 | 360, 700, 2200 | |
| SFC※09-FP2 | Anti-bacterial / Bacteria removing / Deodorizing combination | 1/4, 3/8, 1/2, 3/4, 1 | 300, 500, 1100 | |
| SFC※10-FP2 | Anti-bacterial pre-filter | 1/4, 3/8, 1/2, 3/4, 1 | 360, 700, 2200 | |
| SFC※20-FP2 | Anti-bacterial high performance filter | 1/4, 3/8, 1/2, 3/4, 1 | 360, 700, 2200 | |
| SFC※30-FP2 | Bacteria removing filter | 1/4, 3/8, 1/2, 3/4, 1 | 300, 500, 1100 | |
| SFC※40-FP2 | Deodorizing filter | 1/4, 3/8, 1/2, 3/4, 1 | 360, 700, 2200 | |
| SFS10-FP2 | Bacteria removing filter, inline | φ8, φ10, φ12, Rc1/4, Rc3/8 | 300 to 400 | 
- Search Conditions
 - Model No.
 
- Product Category
 - All
 
- Specific Use
 - All
 
- Industry
 - All
 
- New Products Only
 - Discontinued Products Only