Product Details

Manual 2, 3, 4-port valves

Quick valve

Model No.
2QV・3QV

Straight quick valve with large effective cross-sectional area.
Ideal for air blow stop valve (2-port valve) and air cylinder shut-off valve (3-port valve).

Industry
  • Respiratory / Anesthesia device

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Large flow rate]
Straight flow path and large effective sectional area.

[Flame-resistance]
Flame-resistant resin has been adopted as a standard material. (UL94 standard V0 equivalent)

[Can be integrated]
Manifold enabled by optional bracket.

[2- and 3-port valves available]
Use can be determined according to the application.

Model No. Product name Port size Remarks
2QV2-way valvePush-in fitting φ4 to φ12, R1/8 to 1/2
3QV3-way valvePush-in fitting φ4 to φ12, R1/8 to 1/2

Return to Product List