Product Details
Mechanical 2, 3, 4-port valves
Mechanical valve
- Model No.
- MS・MM・MAVL
A detector is used to confirm the cylinder position and the presence of material during control.
By using a mechanical valve to detect objects of various shapes and states, optimum detection is possible.
- Industry
- Semi-automated facilities
![](../../src/product_img/product_img_2088_Mxtp_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
3D CAD
CKD plus Members Only
[Large limit switch: MAVL]
Equivalent to a vertical limit switch for electric components and operates with mechanical detection.
Large 3-port valve for pneumatic control.
![](../../src/features_img/features_img_2090_Ilky_fg.jpg)
[Compact limit switch: MS]
Equivalent to a micro switch for electric components and operates with mechanical detection or manual operation.
Compact 3-port valve for pneumatic control.
![](../../src/features_img/features_img_2093_UrB9_fg.jpg)
[Medium limit switch: MM]
Equivalent to a compact limit switch for electric components and operates with mechanical detection.
Medium 3-port valve for pneumatic pressure.
![](../../src/features_img/features_img_2096_b38Q_fg.jpg)
Model No. | Product name | Port size | Remarks |
---|---|---|---|
MS | Compact mechanical valve | Rc1/8, push-in fitting φ4 | |
MM | Medium mechanical valve | Rc1/8, push-in fitting φ4 | |
MAVL | Large mechanical valve | Rc1/4 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only