Product Details

Pilot operated 3, 4, 5-port solenoid valves

Plug-in manifold

Model No.
W4GB/Z4・MW4GB/Z4

NEW

[NEW] Supported communication expanded.

Large flow rate type of plug-in type 5-port valve meets the needs of the times by providing excellent performance in space-saving, usability, service life and power consumption.
[Cylinder bore size: φ63 to φ125]

Industry
  • Air pressure supply
  • Environmental durability
  • Conveyance

Add to Favourites

  • Features
  • Variations

[Supports serial communication]
*Added December 2023
CC-Link IE TSN*
CC-Link IE Field*
IO-Link*

Supported communication
EtherNet/IP,DeviceNet,EtherCAT,CC-Link,CC-Link IE Field Basic,CC-Link IE Field,CC-Link IE TSN,PROFINET,IO-Link

[DeviceNet compatible slave station added]
Added T7 Series to the DeviceNet slave station.
Employs a compact, thin body and M12 connector.
A 16-point input and a 16-point output can be selected. QuickConnect support contributes to reduction of setup change time such as tool change, etc.

[Malfunction prevention]
Rubber cover for manual override button. Prevents intake of foreign matter leading to misoperation.

[Indicator lamp display]
Orange (solenoid a) indicator and green (solenoid b) indicator lamp when power is ON.

[Reduced wiring]
For serial transmission, CC-Link, DeviceNet, and Ethernet type EtherCAT, EtherNet/IP, ProfiNET, and CC-Link IE Field Basic series are available.
In addition, common terminal blocks and I/O cable connectors are also available.

[Easy maintenance and inspection of equipment]
Pilot air OFF function added.

[Degree of protection of IP65 or equivalent]

Model No. Product name Piping port positionPort size(Rc, G, NPT) Remarks
W4GB4・W4GZ4※0Single valveBase piping1/4, 3/8
MW4GB4-R1Individual wiring manifoldBase side pipingφ8, φ10, φ12, 1/4, 3/8
MW4GZ4-R1Individual wiring manifoldBase bottom piping1/4, 3/8
MW4GB4-T※Reduced wiring manifoldBase side pipingφ8, φ10, φ12, 1/4, 3/8
MW4GZ4-T※Reduced wiring manifoldBase bottom piping1/4, 3/8

Return to Product List