Product Details
Pilot operated 3, 4, 5-port solenoid valves
PLC-compatible reduced wiring block manifold pneumatic valve
- Model No.
- MN3S0・MN4S0
Discontinued 2024 05 31
One side solenoid block manifold 3, 4-port valve with coil concentrated on one side. Miniature / PLC-compatible reduced wiring valve. Two 3-way valves integrated type also available, high integration and space saving pursued.
[Cylinder bore size: φ20 to φ40]
- Industry
- Documents / Download
PDF Catalog
User's Manual
CKD plus Members Only
[Simple & slim]
Compact, lightweight, space-saving with manifold.
Flat and slim finish on the top.
Flat top, height 40 mm.
One side concentrated solenoid, low watt: 0.6 W.
[Variation]
Wiring variations corresponding to various applications such as common terminal block, D sub-connector and serial transmission available.
Two types, DIN rail mount and direct mounting, can be installed.
[Manifold]
Increase / decrease is possible with the connecting key.
Different pressures can be combined with supply and exhaust block and partition block.
Reliable operation is realized with a check valve.
[Highly integrated, space saving]
New lineup of valve block with two 3-port valves integrated.
It is possible to control 2 air operated valves in 1 station and 16 in 8 stations, contributing to a significant reduction in installation space.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
MN3S0 | 3-port valve / DIN rail mount | Push-in fitting φ4, φ6, φ8, M5 | Discontinued 2024 05 31 |
MN4S0 | 4-port valve / DIN rail mount | Push-in fitting φ4, φ6, φ8, M5 | Discontinued 2024 05 31 |
MT3S0 | 3-port valve / Direct mounting (limited to 8 stations) | Push-in fitting φ4, φ6, φ8, M5 | Discontinued 2024 05 31 |
MT4S0 | 4-port valve / Direct mounting (limited to 8 stations) | Push-in fitting φ4, φ6, φ8, M5 | Discontinued 2024 05 31 |
- Search Conditions
- Model No.
- Product Category
- Directional control valves
- Pilot operated 3, 4, 5-port solenoid valves
- Specific Use
- Specific Use Exclusion
- Industry
- All
- New Products Only
- Discontinued Products Only