Product Details

Pilot operated 3, 4, 5-port solenoid valves

Small pneumatic valve

Model No.
4SA・4SB・M4SA・M4SB

Discontinued some variations

Compact and miniature 5-port valve 4SA0 / 4SB0 Series with optimum cylinder drive up to φ25.
[Cylinder bore size: φ6 to φ25]

Industry

Add to Favourites

  • Features
  • Variations

[Compact & lightweight]
Adopting aluminum and resin realizes a width of 10 mm.

[Effective cross-sectional area 2 ㎟]
Cv value 0.1, ideal for small cylinder drive.

[Reduced wiring manifold available]
Flat cable or D sub-connector connection make installation work easy.

[Clean design]
Pilot exhaust concentrated on main exhaust.
Keeping the working environment clean.
Copper material is not used in the flow path.

Model No. Product name VariationPort size Remarks
4SA05-port single unit valveBody pipingM3, φ4 barbed fitting
4SB05-port single unit valveSub-plate pipingM5
M4SA05-port individual wiring manifoldBody pipingM3, M5
M4SB05-port individual wiring manifoldSub-plate pipingM5, Rc1/8
M4SB05-port reduced wiring manifoldSub-plate pipingM5, Rc1/8
3SA1・4SA1・4SB1Single unit valveDiscontinued
2011 12 31
Old Catalog
M3SA1・MD3SA1・M4SA1・MD4SA1・M4SB1・MD4SB1ManifoldDiscontinued
2011 12 31
Old Catalog

Return to Product List