Product Details

Air operated 3, 4, 5-port valves

Pneumatic valve / Master valve

Model No.
4KA/B・M4KA/B

A switching operation (power supply not required) type with 4 KB lineup that supports a wide variety of fields.
[Cylinder bore size: φ20 to φ160]

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

3D CAD

CKD plus Members Only

  • Features
  • Variations

[High reliability]
Soft spool is used.

[Long service life]
Packing with excellent wear resistance adopted.

[Responsivity]
Responsivity upon initial operation is stabilized with the special packing.

[High density integration]
With free combinations of manifolds, it is possible to easily reduce or expand units.

Model No. Product name Piping port positionPort size Remarks
4(3)KA※※1Single master valveBody pipingPush-in fitting φ4 to 12, M5, Rc1/8 to 3/8
4(3)KB※※1Single master valveSub-plate pipingRc1/8 to 1/2
4KA※※8Single master valve for manifoldBody pipingPush-in fitting φ4 to 12, M5, Rc1/8 to 3/8
4KB※※8Single master valve for manifoldSub-plate pipingRc1/8 to 1/2
M4KA※※1ManifoldManifoldPush-in fitting φ4 to 12, M5, Rc1/8 to 3/8
M4KB※※1ManifoldManifoldRc1/8 to 1/2

Return to Product List