Product Details
Cylinders with brake/lock
Brake cylinder
- Model No.
- JSC3・JSC4
A reliable brake is integrated to the medium bore size (φ40 to φ100 mm) series (SCA2) and large bore size (φ125 to φ180 mm) series (SCS2) among the standard cylinder lineup.
- Industry
- Safety
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Reliable brake structure]
Position locking mechanism of medium bore size and large bore size cylinders with a solid record.
[Stopping accuracy: ±1.0 mm]
At a cylinder speed of 300 mm/s with no load, the stopping accuracy achieves a high-precision ±1.0 mm or less.
Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
---|---|---|---|---|
JSC3 | Double acting | φ40, φ50, φ63, φ80, φ100 | 50, 75, 100, 150, 200, 250, 300, 350, 400, 450, 500 | |
JSC4-N | Double acting | φ125, φ140, φ160, φ180 | 50, 75, 100, 150, 200, 250, 300 | |
JSC4-LN | Double acting / with switch | φ125, φ140, φ160, φ180 | 50, 75, 100, 150, 200, 250, 300 | |
JSC3-V | Double acting with valve for brake | φ40, φ50, φ63, φ80, φ100 | 50, 75, 100, 150, 200, 250, 300, 350, 400, 450, 500 | |
JSC3-H | Double acting / low hydraulic | φ40, φ50, φ63, φ80, φ100 | 50, 75, 100, 150, 200, 250, 300, 350, 400, 450, 500 | |
JSC4-H | Double acting / low hydraulic | φ125, φ140, φ160, φ180 | Custom order product | |
JSC4-LH | Double acting / low hydraulic / with switch | φ125, φ140, φ160, φ180 | Custom order product | |
JSC3-T | Double acting / heat resistance | φ40, φ50, φ63, φ80, φ100 | 50, 75, 100, 150, 200, 250, 300, 350, 400, 450, 500 | |
JSC4-T | Double acting / heat resistance | φ125, φ140, φ160, φ180 | Custom order product |
- Search Conditions
- Model No.
- Product Category
- Pneumatic cylinders
- Cylinders with brake/lock
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only