Product Details
Cylinders with brake/lock
Position-locking compact cylinder
- Model No.
- USSD
This is a square, space saving cylinder that integrates the cylinder switch into the body for shorter total length.
Compact cylinder with position locking mechanism capable of stopping at any position of the stroke length.
- Industry
- Safety
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High abrasion-resistant round slit method]
New long life position locking mechanism is used.
Applying torque M to the lock metal generates axial force F. This force holds the rod.
[Lockable at any point throughout full stroke length]
Can be locked at any point throughout the full stroke length, including the stroke end, as long as the piston rod remains still.
[No more workpiece damage]
Prevents the cylinder from falling due to its own weight during power blackouts, etc.
No more workpiece damage, etc.
[2 lock direction types / reverse lock direction is free]
Either forward lock or backward lock can be selected.
Piston rod moves freely in reverse lock direction, and is therefore easy to remove even with workpiece clamped.
[Easy lock release]
Unlock easily with a flathead screwdriver.
Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
---|---|---|---|---|
USSD | Double acting | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | 5, 10, 15, 20, 25, 30, 40, 50 | |
USSD-L | Double acting with switch | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | 5, 10, 15, 20, 25, 30, 40, 50 | |
USSD-K | Double acting / high load | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | 5, 10, 15, 20, 25, 30, 40, 50, 60, 70, 80, 90, 100 | |
USSD-KL | Double acting / high load with switch | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | 5, 10, 15, 20, 25, 30, 40, 50, 60, 70, 80, 90, 100 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Body assembly
- Safety
- New Products Only
- Discontinued Products Only