Product Details
Cylinders with valve
Compact cylinder with valve
- Model No.
- CKV2
Medium bore size (φ20 to φ40) standard cylinders with integrated high performance and power-efficient four-way valve enabled by compactly integrating the valve into CMK2 Series.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Common exhaust]
Common exhaust keeps the ambient environment clean.
[Work and operation centralized on the top surface]
Piping, wiring, speed adjustment and operation are all accessible on the top surface.
Installation, operation and maintenance are easy.
[Easy speed adjustment]
Speed adjustment is easy with the speed adjustment needle.
Mechanism for locking after adjusting included.
[High corrosion resistance and long service life]
Stainless steel tube used.
Highly corrosion resistant and long-lasting.
[Easy actuation change]
Rotating the adapter, it is possible to change the actuation of push and pull when energized.
Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
---|---|---|---|---|
CKV2 | Double acting / single rod | φ20, φ25, φ32, φ40 | 25, 50, 75, 100, 150, 200 | |
CKV2-M | Double acting / rotation-stop | φ20, φ25, φ32, φ40 | 25, 50, 75, 100, 150, 200 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only