Product Details
Cylinders with valve
Cylinder with valve
- Model No.
- CAV2・COVP2・COVN2
Cylinder with valve available in three bore sizes (φ50, 75 and 100). Lubrication / no-lubrication and single solenoid / double solenoid can be selected.
- Industry
![](../../src/product_img/product_img_316_ORS7_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Wide variation]
In addition to the basic lubrication type, variations are available for no lubrication, short overall length, double solenoid, single solenoid.
[Robust cylinder structure]
Tie rod cylinder, lateral load resisting piston structure.
![](../../src/features_img/features_img_2276_Z8x2_fg.jpg)
[Robust valve structure]
Slide valve structure with a solid record.
![](../../src/features_img/features_img_2279_2lWJ_fg.jpg)
Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
---|---|---|---|---|
CAV2 | Double acting / double solenoid lubrication | φ50, φ75, φ100 | 50, 75, 100, 150, 200, 300 | |
COVP2 | Double acting / single solenoid pushed out when energized lubrication | φ50, φ75, φ100 | 50, 75, 100, 150, 200, 300 | |
COVN2 | Double acting / single solenoid, pull when energized, lubrication | φ50, φ75, φ100 | 50, 75, 100, 150, 200, 300 | |
CAV2-N | Double acting / double solenoid, no-lubrication | φ50, φ75, φ100 | 50, 75, 100, 150, 200, 300 | |
COVP2-N | Double acting / single solenoid pushed out when energized no-lubrication | φ50, φ75, φ100 | 50, 75, 100, 150, 200, 300 | |
COVN2-N | Double acting / single solenoid, pull when energized, no-lubrication | φ50, φ75, φ100 | 50, 75, 100, 150, 200, 300 | |
CAV2-S/CAV2-NS | Double acting / double solenoid, with cushion, short overall length | φ50, φ75, φ100 | 50, 75, 100, 150, 200, 300 | |
COVP2-S/COVP2-NS | Double acting / single solenoid pushed out when energized, with cushion, short overall length | φ50, φ75, φ100 | 50, 75, 100, 150, 200, 300 | |
COVN2-S/COVN2-NS | Double acting / single solenoid, pull when energized, with cushion, short overall length | φ50, φ75, φ100 | 50, 75, 100, 150, 200, 300 |
- Search Conditions
- Model No.
- Product Category
- Pneumatic cylinders
- Cylinders with valve
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only