Product Details
Cylinder switches
Strong magnetic field switch
- Model No.
- SW-H
This cylinder switch is used in environments having strong magnetic fields, such as near spot welding machines and magnetizing units in automotive plants, etc.
[Applicable cylinder]
CAC4-L2, JSC3-L2, SCA2-L2, UCAC2-L2
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
[Heat resistant material]
Body is made of metal and lead wire is made of flame-resistant resin.
[No polarity]
Integrated diode bridge eliminates polarity.
Eliminates the time required for checking positive and negative diode polarity, preventing connection errors.
Model No. | Product name | Load voltage | Remarks |
---|---|---|---|
SW-H0 | 1-color display | 12/24 VDC, 110 VAC | |
SW-H0Y | 2-color display | 24 VDC ±10% |
- Search Conditions
- Model No.
- Product Category
- Hands / chucks
- Cylinder switches
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only