Product Details
Guided cylinders
Twin rod cylinder
- Model No.
- STR2
The twin rod mechanism can improve the non-rotating accuracy and also double the thrust.
It has six bore sizes from φ6 to φ32 as well as various options and variations.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Bearing options]
Metal bush bearing and ball bearing are available according to the application.
[High level of non-rotating accuracy]
Two single rod cylinders fixed to the end plate in parallel.
High non-rotating accuracy, not requiring rotation-stop.
[Ultra-compact type available]
The ultra-compact φ6 bore size has been added to the series, ideal for transportation of small articles.
[Piping ports can be installed on either side]
Since piping ports can be installed on the right or left side, piping processing according to the equipment is easy.
[Easy to install]
By using reamed holes for parallel pin, it is easy to reproduce and adjust during product replacement for maintenance.
Model No. | Product name | Bore size | Remarks |
---|---|---|---|
STR2-M | Double acting / standard / metal bush bearing | φ6, φ10, φ16, φ20, φ25, φ32 | |
STR2-B | Double acting / standard / ball bearing | φ6, φ10, φ16, φ20, φ25, φ32 | |
STR2-※Q | Double acting / position locking | φ6, φ10, φ16, φ20, φ25, φ32 | |
STR2-※O | Double acting / low speed | φ6, φ10, φ16, φ20, φ25, φ32 | |
STR2-※F | Double acting / fine speed | φ10, φ16, φ20, φ25, φ32 | |
STR2-※D | Double acting / double rod | φ6, φ10, φ16, φ20, φ25, φ32 |
- Search Conditions
- Model No.
- Product Category
- Pneumatic cylinders
- Guided cylinders
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only