Product Details

Solenoid valves for various fluids

Direct acting 2, 3-port solenoid valve (general purpose valve)

Model No.
AB・AG・GAB・GAG

Direct acting solenoid valve compatible with various fluids. Compatible with various applications through a wide variety of compatible materials, orifice sizes and coil options.

Industry

Add to Favourites

  • Features
  • Variations

[Supports multiple fluids]
The body and sealant material can be selected to support various fluids.

[Variation]
Compatible with various applications through a wide variety of orifice size and coil option combinations.

[Variation]
2-port (NC, NO), 3-port, manifold: Select the ideal component according to the circuit in use.

Model No. Product name Port size Remarks
AB2-port single unit valveRc1/8, Rc1/4, Rc3/8, Rc1/2, Rc3/4, Rc1
GAB2-port manifold valveRc1/4, Rc3/8
AG3-port single unit valveRc1/4, Rc3/8
GAG3-port manifold valveRc1/4, Rc3/8

Return to Product List