Product Details

Components for Life science

Metal-free 2, 3-port solenoid valve

Model No.
MR16

Rocker valve with indicator. Control valve ideal for high tact of medical/analysis equipment.

Industry
  • Cultivation
  • Sorting
  • Biochemical analysis equipment
  • Dialysis monitoring equipment
  • Dental equipment

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[First in the industry]
By adopting an industry first mechanical indicator, valve opening and closing can be confirmed in a single glance.

[Space saving]
Two body types, actuator and direct piping type, are available.
Product width is 16 mm minimum, realizing space saving.

[Energy saving compatible]
Built-in power consumption board reduces heat generated by the coil and prevents thermal effect on fluids.

Model No. Product name Remarks
MR16-2NC2-port valve / NC
MR16-2NO2-port valve / NO
MR16-33-port valve / universal

Return to Product List